IESNA:LM-63-2002
[TEST]P1389405
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-930-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13821.8
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
98.6 136.5 212.3 405.6 887.1 1277.5 1580.8 1834.8 2100.2 2407.3 2797.7 3294.3 3972.9 5129.2 6626.6 8249.1 10114.2 11403.2 
11789.8 11346.3 10334.1 9386.4 8476.6 7354.4 4799.3 2449.0 1300.3 989.4 902.2 887.1 868.1 652.0 322.2 242.6 79.6 30.3 0.0 
98.6 132.7 204.7 417.0 871.9 1296.5 1577.0 1827.2 2096.4 2430.0 2801.5 3290.5 3980.5 5060.9 6660.7 8306.0 10061.2 11357.7 
11835.3 11422.1 10421.3 9488.7 8491.7 7354.4 4913.1 2403.5 1330.6 1000.8 906.0 883.3 868.1 655.8 318.4 238.8 79.6 30.3 0.0 
98.6 132.7 197.1 382.9 803.7 1224.5 1573.2 1815.9 2100.2 2426.2 2801.5 3298.1 3916.0 4788.0 6270.2 8097.5 10049.8 11437.3 
12036.3 11842.9 10993.7 10163.5 9003.5 7729.7 5671.3 2964.5 1599.8 1103.2 932.6 883.3 860.5 780.9 326.0 231.2 94.8 37.9 0.0 
98.6 128.9 189.5 333.6 705.1 1110.7 1516.4 1800.7 2073.6 2388.3 2782.6 3188.2 3700.0 4352.0 5477.9 7255.9 9496.3 11460.0 12305.4 
12392.6 11952.9 11429.7 10516.1 8787.4 6713.8 3965.3 2183.6 1353.4 1008.4 890.9 837.8 773.4 326.0 208.5 106.1 49.3 0.0 
98.6 128.9 174.4 276.7 561.1 947.7 1364.7 1713.5 1978.9 2301.1 2630.9 2987.3 3438.4 3900.9 4515.0 5618.2 7547.8 10243.1 12252.3 
12953.7 12786.9 12415.3 12343.3 11755.7 9636.6 6251.3 3252.6 1914.4 1194.1 853.0 682.4 610.3 375.3 189.5 132.7 72.0 0.0 
98.6 125.1 159.2 231.2 394.3 731.7 1114.5 1493.6 1834.8 2107.8 2430.0 2775.0 3116.2 3537.0 4003.2 4628.7 5561.3 7271.0 10209.0 
12688.3 13677.7 13545.1 13090.1 13310.0 13010.5 11429.7 7032.2 3112.4 1459.5 845.4 549.7 420.8 318.4 178.2 147.8 102.4 0.0 
98.6 121.3 144.1 182.0 261.6 424.6 735.4 1069.0 1448.1 1808.3 2126.7 2418.6 2763.6 3127.5 3499.0 3984.3 4636.3 5546.2 6876.8 
9098.3 11979.4 14022.7 14633.1 14344.9 14189.5 14212.3 13196.3 9219.6 4048.7 1546.7 621.7 382.9 284.3 227.5 185.8 151.6 0.0 
98.6 113.7 128.9 147.8 182.0 235.0 337.4 526.9 815.1 1137.3 1470.9 1846.2 2210.1 2581.6 2945.6 3343.6 3844.0 4443.0 5239.1 6327.1 
7934.5 9974.0 12445.7 14708.9 15254.8 14962.9 14633.1 13507.1 10766.3 5876.0 2528.6 837.8 398.0 303.3 246.4 212.3 0.0 
98.6 113.7 128.9 144.1 174.4 219.9 310.9 481.5 746.8 1050.1 1383.7 1740.0 2115.3 2490.7 2862.2 3256.4 3741.7 4317.9 5098.8 6220.9 
7688.0 9632.8 12070.4 14420.8 15269.9 14993.2 14572.4 13533.7 11278.1 6539.4 2873.5 959.1 398.0 310.9 257.8 223.7 0.0 
98.6 109.9 117.5 125.1 132.7 147.8 166.8 204.7 257.8 352.6 508.0 712.7 978.1 1254.8 1588.4 1944.8 2350.4 2881.1 3487.7 4261.0 5307.3 
6433.2 7957.2 9746.5 12131.0 13681.5 13014.3 11153.0 8537.2 5781.2 3828.9 2282.1 1258.6 606.6 257.8 250.2 0.0 
98.6 102.4 106.1 106.1 106.1 106.1 106.1 106.1 106.1 113.7 121.3 136.5 155.4 185.8 219.9 276.7 356.3 485.2 678.6 974.3 1395.1 1857.6 2376.9 2763.6 
3093.4 3737.9 4712.1 5159.5 4643.9 3654.5 2665.0 1895.5 1186.6 447.3 68.2 22.7 0.0 
98.6 102.4 102.4 98.6 98.6 94.8 91.0 87.2 87.2 87.2 87.2 87.2 91.0 94.8 102.4 109.9 128.9 163.0 227.5 329.8 477.7 595.2 599.0 485.2 
413.2 534.5 875.7 1292.7 1338.2 1000.8 545.9 261.6 106.1 41.7 19.0 11.4 0.0 
98.6 98.6 94.8 91.0 87.2 87.2 79.6 75.8 72.0 72.0 72.0 68.2 68.2 64.4 64.4 64.4 68.2 75.8 98.6 147.8 197.1 200.9 125.1 79.6 56.9 49.3 
41.7 41.7 37.9 34.1 30.3 19.0 15.2 15.2 11.4 11.4 0.0 
98.6 94.8 87.2 79.6 75.8 75.8 68.2 64.4 56.9 49.3 45.5 41.7 37.9 34.1 26.5 22.7 19.0 15.2 15.2 15.2 11.4 7.6 7.6 3.8 3.8 3.8 7.6 7.6 3.8 7.6 7.6 7.6 7.6 
7.6 11.4 11.4 0.0 
98.6 87.2 79.6 72.0 68.2 60.7 53.1 41.7 34.1 30.3 22.7 19.0 11.4 11.4 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 3.8 7.6 7.6 
7.6 0.0 
98.6 83.4 72.0 64.4 60.7 49.3 41.7 30.3 22.7 15.2 11.4 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 7.6 7.6 
0.0 
98.6 79.6 68.2 60.7 53.1 41.7 30.3 22.7 15.2 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 3.8 
0.0 
98.6 79.6 68.2 56.9 49.3 37.9 26.5 19.0 11.4 7.6 3.8 0.0 0.0 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 
0.0 
98.6 79.6 68.2 56.9 45.5 37.9 22.7 15.2 11.4 3.8 0.0 0.0 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 
0.0 
98.6 79.6 68.2 56.9 45.5 37.9 26.5 19.0 11.4 3.8 0.0 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
98.6 79.6 68.2 56.9 49.3 37.9 26.5 19.0 15.2 7.6 7.6 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 0.0 
0.0 
98.6 79.6 68.2 56.9 45.5 37.9 26.5 19.0 15.2 7.6 7.6 15.2 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 
0.0 
